IESNA:LM-63-2002
[TEST]P1594625
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-W-HI-4000K
[LUMINAIRE]2436 FlexBay Linear High bay at W beam, HI lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]37200
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 227.4
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
14083.9 14083.9 14082.4 14087.1 14087.1 14091.2 14091.2 14056.6 14062.1 14055.3
14041.8 14022.2 14019.5 14019.5 13978.9 13978.9 13951.2 13951.2 13933 13907.3
13881.6 13872.8 13859.9 13836.3 13797.1 13316.4 13316.4 13316.4 13316.4 13316.4
13249.5 13249.5 13219 13219 13192.7 13192.7 13156.8 13156.8 13119 13093.3
13093.3 13047.4 13047.4 13012.2 13012.2 12971.6 12971.6 12922.9 12922.9 12840.5
12721.5 12721.5 12639.6 12639.6 12578.2 12340.2 12340.2 12340.2 12340.2 12148.8
12095.4 12095.4 12039.4 11900.1 11831.1 11831.1 11778.3 11715.5 11561.4 11561.4
11435 11362.6 10836.7 10762.2 10762.2 10694.6 10694.6 10614.1 10614.1 10543.9
10467.4 10467.4 10387.1 10387.1 10305.9 10228.1 9968.5 9891.4 9891.4 9790.8
9790.8 9705.5 9705.5 9341.9 9341.9 9143.1 9048.5 8963.9 8854.3 8750.9
8750.9 8561.6 8345.9 8345.9 8128.3 8128.3 7924.2 7448.8 7335.3 7335.3
7229.9 7110.9 7110.9 6997.9 6997.9 6760.7 6626.7 6502.4 6377.3 6263.7
6127.8 5998.6 5747.2 5747.2 5484.9 5484.9 5216.4 4874.4 4744.6 4609.5
4609.5 4609.5 4481 4213.9 3746.1 3610.2 3610.2 3476.3 3476.3 3337.1
3337.1 3209.3 2419 2419 2284.4 2284.4 2144.5 2144.5 2017.4 2017.4
1773.4 1653 1523.8 1306.8 1306.8 1090.4 1090.4 892.4 820.7 720.6
655.1 655.1 467.1 388.7 351.5 284.7 255.6 201.4 181.8 126.4
126.4 84.4 84.4 53.5 37.2 33.2 21.7 19.6 10.2 10.2
1.4
14083.9 14083.9 14100.7 14094.5 14094.5 14094.5 14094.5 14084.5 14084.5 14045.8
14051.3 14059.4 14037 14005.4 14002.6 14002.6 13962.7 13962.7 13923.5 13912
13899.1 13899.1 13838.4 13815.3 13815.3 13760.6 13760.6 13712.6 13712.6 13666.6
13632.8 13589.5 13574 13559.1 13468.6 13468.6 13400.1 13400.1 13339.4 13339.4
13242.1 13214.9 13179.8 13133.2 13081.1 13002.7 13002.7 12909.4 12858.7 12799.9
12760 12760 12629.5 12629.5 12540.2 12494.3 12430.1 12368.6 12315.2 12264.5
12210.3 12083.2 12083.2 11964.2 11904.7 11840.5 11768.1 11717.6 11679.6 11620.2
11545.8 11480.2 11353.1 11353.1 11221.2 11144.9 11088.8 11022.5 10955.7 10881.2
10813.6 10705.4 10705.4 10537.8 10537.8 10386.4 10300.5 10190.3 10101.7 10005.1
9927.3 9927.3 9587.9 9587.9 9352.6 9235.6 9104.6 8964.6 8840.9 8713.1
8439.3 8316.2 8316.2 8079 8079 7820.7 7692.2 7587.5 7477.9 7352.8
7225.8 7108.8 6896.5 6896.5 6703.1 6703.1 6525.4 6443.6 6290.1 6193.5
6062.3 5964.9 5887.2 5557.3 5557.3 5438.3 5235.5 5235.5 4993.4 4993.4
4771 4771 4447.8 4331.5 4190.8 3914.4 3914.4 3562.2 3562.2 3162
3162 2781.4 2781.4 2427.8 2247.9 2080.9 1922 1756.4 1456.2 1456.2
1200 1200 968.8 872.8 766 676.8 584.8 403 403 252.8
252.8 175.1 175.1 133.1 121 103.4 92 82.5 60.9 60.9
45.2 45.2 35.1 28.4 23 17.6 10.8 10.2 7.4 4.8
3.4
14083.9 14083.9 14089.1 14083.8 14068.1 14070.2 14055.3 14052 14047.9 14022.2
14030.3 14022.2 14004 14004 13968.7 13968.7 13961.3 13914.7 13914.7 13883.6
13883.6 13835.6 13835.6 13803.8 13773.4 13758.6 13712.6 13698.4 13682.2 13644.9
13595.7 13589.5 13563.9 13527.9 13496.9 13471.9 13390.1 13359.7 13327.9 13285.9
13250.8 13144 13104.1 13104.1 13074.4 13074.4 13044.6 12893.1 12893.1 12806.6
12806.6 12722.1 12722.1 12626.2 12626.2 12541.6 12541.6 12432.2 12347.6 12347.6
12267.1 12267.1 12190.7 12190.7 12122.4 12122.4 12059.6 12035.2 12009.6 11962.3
11962.3 11924.3 11924.3 11822.3 11822.3 11747.3 11747.3 11677 11587.7 11587.7
11402.5 11402.5 11270.6 11270.6 11128 11128 10802.1 10802.1 10460.7 10163.3
10163.3 9485.9 9485.9 9352 9352 9188.3 9188.3 9051.8 8928.1 8534.6
8379.8 8188.5 8045.8 7897 7721.3 7574.6 7392 7279.8 7112.9 6925.6
6688.3 6688.3 6558.4 6558.4 6328 6123.8 5906.8 5635 5412.5 5238.8
5191.5 5032.6 4781.8 4589.8 4356.5 4178.8 3974.6 3829.2 3639.9 3331.6
3196.4 2995 2823.2 2637.3 2481.1 2295.9 2150.5 1971.3 1856.5 1728
1472.4 1408.9 1260.9 1194.6 1029 970.2 809.2 767.4 626 599
492.2 438.1 406.9 345.5 320.4 259.5 250.8 212.2 208.3 183.2
150.8 145.3 86.5 81.8 81.8 77 77 58.1 58.1 48
40.6 39.2 31.1 31.1 22.4 22.4 14.8 14.8 8.8 8.8
5.4
14083.9 14083.9 14084.5 14091.9 14091.9 14076.2 14076.2 14048.5 14048.5 14058.7
14039.1 14006 13999.2 13999.2 13979.6 13966.8 13948.4 13948.4 13927.6 13927.6
13878.9 13873.4 13863.3 13802.4 13802.4 13759.9 13759.9 13700.4 13700.4 13644.9
13644.9 13601 13527.9 13527.9 13491.5 13491.5 13450.9 13450.9 13412.3 13317.1
13288.7 13257.6 13165 13137.2 13123.8 13066.3 13008.8 12966.9 12936.4 12889.2
12831.7 12746.4 12722.8 12689.7 12662.7 12614.7 12625.5 12593 12590.3 12551.1
12545 12522 12486.2 12474.7 12474 12532.1 12541.6 12509.9 12491 12456.4
12466.6 12344.2 12348.9 12140 12037.3 12063 11876.3 11778.3 11621.5 11476.8
11328.7 11226 10870.4 10752 10550 10406 10220.1 10066.5 9916.5 9734.6
9575.1 9417.6 9272.2 8981.4 8898.4 8721.9 8607.7 8431.9 8308.8 8139.8
8083 7993.2 7800.4 7757.9 7425.9 7279.2 7168.3 6914.8 6776.2 6601.8
6481.4 6309 6037.3 5657.2 5471.3 5290.2 5102.9 4931.9 4752 4592.5
4402.5 4234.2 4061.2 3900.9 3573.7 3427.6 3282.2 3155.2 3034.9 2854.3
2669.8 2514.3 2352 2138.3 1960.5 1602.9 1466.4 1303.5 1039.8 1039.8
971.6 833.6 760.6 652.4 523.9 505 420.5 394.2 315.1 295.5
242.7 224.5 213.6 197.4 178.5 144 134.5 134.5 134.5 134.5
128.5 83.8 79.8 77 73.6 69.6 56.8 47.3 43.3 39.9
35.8 35.1 28.4 25.6 18.2 11.5 10.2 8.8 8.8 6.7
3.4
14083.9 14083.9 14069.5 14080.3 14068.1 14068.1 14064.9 14064.9 14049.2 14028.2
14028.2 13999.9 13999.9 13999.9 13999.9 13973.5 13973.5 13935.7 13935.7 13907.3
13874.1 13869.5 13828.2 13792.3 13784.2 13761.8 13761.8 13704.4 13679.4 13641.6
13641.6 13590.9 13590.9 13519.1 13492.1 13465.1 13421.1 13386 13360.4 13309.7
13236.6 13236.6 13159.5 13159.5 13079.7 13041.2 12991.8 12954.7 12910.8 12855.3
12815.4 12723.5 12723.5 12643.7 12594.4 12538.3 12496.3 12449 12383.4 12346.9
12315.8 12272.6 12194.8 12194.8 12117.8 12081.2 12078.6 12040 12023 11997.4
11975.7 11940.6 11940.6 11872.3 11872.3 11739.1 11739.1 11740.5 11740.5 11383.6
11383.6 11383.6 11383.6 11383.6 11158.4 10944.8 10785.2 10696.6 10495.9 10347.8
10167.3 9898.3 9898.3 9591.3 9591.3 9280.3 9135.7 8990.9 8849.7 8673.9
8546.1 8339.2 7974.8 7974.8 7634.7 7634.7 7315.7 7143.9 7026.9 6877.6
6845.1 6607.1 6607.1 6396.9 6396.9 6108.2 5955.5 5750.6 5654 5416.6
5248.9 5059.7 4646.6 4646.6 4251 4251 3881.3 3710.3 3541.9 3344.5
3196.4 3007.7 2680.6 2542.7 2542.7 2198.5 2198.5 1908.5 1765.1 1622.6
1473.8 1360.9 948.5 948.5 793 793 655.1 588.9 527.3 496.9
454.9 391.5 363.7 293.4 293.4 234.6 234.6 183.9 146.7 137.9
108.8 104.8 93.9 86.5 75.7 75.7 62.9 62.9 50.7 46.6
39.2 32.5 28.4 20.3 20.3 12.2 12.2 8.8 6 6
2
14083.9 14083.9 14076.2 14071.6 14071.6 14068.8 14068.8 14053.3 14053.3 14055.3
14047.9 14025 14014.1 14014.1 13970.1 13970.1 13937.8 13937.8 13917.5 13917.5
13874.8 13861.9 13838.4 13788.3 13788.3 13713.3 13713.3 13697 13697 13648.3
13648.3 13625.3 13625.3 13590.2 13544.9 13429.3 13403.6 13375.9 13319.1 13295.4
13264.3 13215.6 13128.4 13087.8 13046 12940.4 12904 12904 12863.4 12863.4
12743.1 12680.2 12680.2 12637 12570.7 12570.7 12507.9 12507.9 12460.5 12460.5
12382.1 12382.1 12331.4 11922.4 11922.4 11809.4 11809.4 11680.3 11680.3 11560
11560 11429.5 11366.6 11233.4 11172.5 11172.5 11036 11036 10898.7 10898.7
10761.5 10761.5 10606.7 10544.6 10454 10282.9 10282.9 10111.2 10111.2 9903.6
9836.7 9704.3 9612.3 9489.8 9258 9258 9030.1 9030.1 8785.4 8785.4
8527.9 8527.9 8268.9 8138.5 8011.4 7768.6 7768.6 7520.5 7520.5 7277.8
7277.8 6925.6 6925.6 6829.7 6750.5 6574.8 6444.2 6352.9 6226.5 6144.8
6033.9 5955.5 5835.8 5743.2 5460.6 5337.5 5217.1 5115.8 5068.5 4891.4
4819 4690.5 4510.7 4397.1 4286.3 3927.2 3752.1 3598.7 3414.8 3253.8
3072.7 2926 2542 2542 2215.4 1977.5 1799.7 1799.7 1633.4 1633.4
1365.6 1278.4 1115.5 1031.1 883.6 689.5 655.8 542.3 523.9 333.3
322.5 322.5 310.3 310.3 167 123 117 85.8 85.8 63.6
63.6 48 48 34.4 34.4 25 19.6 19.6 14.2 14.2
14.2
14083.9 14083.9 14082.4 14087.1 14087.1 14091.2 14091.2 14056.6 14062.1 14055.3
14041.8 14022.2 14019.5 14019.5 13978.9 13978.9 13951.2 13951.2 13933 13907.3
13881.6 13872.8 13859.9 13836.3 13797.1 13316.4 13316.4 13316.4 13316.4 13316.4
13249.5 13249.5 13219 13219 13192.7 13192.7 13156.8 13156.8 13119 13093.3
13093.3 13047.4 13047.4 13012.2 13012.2 12971.6 12971.6 12922.9 12922.9 12840.5
12721.5 12721.5 12639.6 12639.6 12578.2 12340.2 12340.2 12340.2 12340.2 12148.8
12095.4 12095.4 12039.4 11900.1 11831.1 11831.1 11778.3 11715.5 11561.4 11561.4
11435 11362.6 10836.7 10762.2 10762.2 10694.6 10694.6 10614.1 10614.1 10543.9
10467.4 10467.4 10387.1 10387.1 10305.9 10228.1 9968.5 9891.4 9891.4 9790.8
9790.8 9705.5 9705.5 9341.9 9341.9 9143.1 9048.5 8963.9 8854.3 8750.9
8750.9 8561.6 8345.9 8345.9 8128.3 8128.3 7924.2 7448.8 7335.3 7335.3
7229.9 7110.9 7110.9 6997.9 6997.9 6760.7 6626.7 6502.4 6377.3 6263.7
6127.8 5998.6 5747.2 5747.2 5484.9 5484.9 5216.4 4874.4 4744.6 4609.5
4609.5 4609.5 4481 4213.9 3746.1 3610.2 3610.2 3476.3 3476.3 3337.1
3337.1 3209.3 2419 2419 2284.4 2284.4 2144.5 2144.5 2017.4 2017.4
1773.4 1653 1523.8 1306.8 1306.8 1090.4 1090.4 892.4 820.7 720.6
655.1 655.1 467.1 388.7 351.5 284.7 255.6 201.4 181.8 126.4
126.4 84.4 84.4 53.5 37.2 33.2 21.7 19.6 10.2 10.2
1.4
14083.9 14083.9 14100.7 14094.5 14094.5 14094.5 14094.5 14084.5 14084.5 14045.8
14051.3 14059.4 14037 14005.4 14002.6 14002.6 13962.7 13962.7 13923.5 13912
13899.1 13899.1 13838.4 13815.3 13815.3 13760.6 13760.6 13712.6 13712.6 13666.6
13632.8 13589.5 13574 13559.1 13468.6 13468.6 13400.1 13400.1 13339.4 13339.4
13242.1 13214.9 13179.8 13133.2 13081.1 13002.7 13002.7 12909.4 12858.7 12799.9
12760 12760 12629.5 12629.5 12540.2 12494.3 12430.1 12368.6 12315.2 12264.5
12210.3 12083.2 12083.2 11964.2 11904.7 11840.5 11768.1 11717.6 11679.6 11620.2
11545.8 11480.2 11353.1 11353.1 11221.2 11144.9 11088.8 11022.5 10955.7 10881.2
10813.6 10705.4 10705.4 10537.8 10537.8 10386.4 10300.5 10190.3 10101.7 10005.1
9927.3 9927.3 9587.9 9587.9 9352.6 9235.6 9104.6 8964.6 8840.9 8713.1
8439.3 8316.2 8316.2 8079 8079 7820.7 7692.2 7587.5 7477.9 7352.8
7225.8 7108.8 6896.5 6896.5 6703.1 6703.1 6525.4 6443.6 6290.1 6193.5
6062.3 5964.9 5887.2 5557.3 5557.3 5438.3 5235.5 5235.5 4993.4 4993.4
4771 4771 4447.8 4331.5 4190.8 3914.4 3914.4 3562.2 3562.2 3162
3162 2781.4 2781.4 2427.8 2247.9 2080.9 1922 1756.4 1456.2 1456.2
1200 1200 968.8 872.8 766 676.8 584.8 403 403 252.8
252.8 175.1 175.1 133.1 121 103.4 92 82.5 60.9 60.9
45.2 45.2 35.1 28.4 23 17.6 10.8 10.2 7.4 4.8
3.4
14083.9 14083.9 14089.1 14083.8 14068.1 14070.2 14055.3 14052 14047.9 14022.2
14030.3 14022.2 14004 14004 13968.7 13968.7 13961.3 13914.7 13914.7 13883.6
13883.6 13835.6 13835.6 13803.8 13773.4 13758.6 13712.6 13698.4 13682.2 13644.9
13595.7 13589.5 13563.9 13527.9 13496.9 13471.9 13390.1 13359.7 13327.9 13285.9
13250.8 13144 13104.1 13104.1 13074.4 13074.4 13044.6 12893.1 12893.1 12806.6
12806.6 12722.1 12722.1 12626.2 12626.2 12541.6 12541.6 12432.2 12347.6 12347.6
12267.1 12267.1 12190.7 12190.7 12122.4 12122.4 12059.6 12035.2 12009.6 11962.3
11962.3 11924.3 11924.3 11822.3 11822.3 11747.3 11747.3 11677 11587.7 11587.7
11402.5 11402.5 11270.6 11270.6 11128 11128 10802.1 10802.1 10460.7 10163.3
10163.3 9485.9 9485.9 9352 9352 9188.3 9188.3 9051.8 8928.1 8534.6
8379.8 8188.5 8045.8 7897 7721.3 7574.6 7392 7279.8 7112.9 6925.6
6688.3 6688.3 6558.4 6558.4 6328 6123.8 5906.8 5635 5412.5 5238.8
5191.5 5032.6 4781.8 4589.8 4356.5 4178.8 3974.6 3829.2 3639.9 3331.6
3196.4 2995 2823.2 2637.3 2481.1 2295.9 2150.5 1971.3 1856.5 1728
1472.4 1408.9 1260.9 1194.6 1029 970.2 809.2 767.4 626 599
492.2 438.1 406.9 345.5 320.4 259.5 250.8 212.2 208.3 183.2
150.8 145.3 86.5 81.8 81.8 77 77 58.1 58.1 48
40.6 39.2 31.1 31.1 22.4 22.4 14.8 14.8 8.8 8.8
5.4
14083.9 14083.9 14084.5 14091.9 14091.9 14076.2 14076.2 14048.5 14048.5 14058.7
14039.1 14006 13999.2 13999.2 13979.6 13966.8 13948.4 13948.4 13927.6 13927.6
13878.9 13873.4 13863.3 13802.4 13802.4 13759.9 13759.9 13700.4 13700.4 13644.9
13644.9 13601 13527.9 13527.9 13491.5 13491.5 13450.9 13450.9 13412.3 13317.1
13288.7 13257.6 13165 13137.2 13123.8 13066.3 13008.8 12966.9 12936.4 12889.2
12831.7 12746.4 12722.8 12689.7 12662.7 12614.7 12625.5 12593 12590.3 12551.1
12545 12522 12486.2 12474.7 12474 12532.1 12541.6 12509.9 12491 12456.4
12466.6 12344.2 12348.9 12140 12037.3 12063 11876.3 11778.3 11621.5 11476.8
11328.7 11226 10870.4 10752 10550 10406 10220.1 10066.5 9916.5 9734.6
9575.1 9417.6 9272.2 8981.4 8898.4 8721.9 8607.7 8431.9 8308.8 8139.8
8083 7993.2 7800.4 7757.9 7425.9 7279.2 7168.3 6914.8 6776.2 6601.8
6481.4 6309 6037.3 5657.2 5471.3 5290.2 5102.9 4931.9 4752 4592.5
4402.5 4234.2 4061.2 3900.9 3573.7 3427.6 3282.2 3155.2 3034.9 2854.3
2669.8 2514.3 2352 2138.3 1960.5 1602.9 1466.4 1303.5 1039.8 1039.8
971.6 833.6 760.6 652.4 523.9 505 420.5 394.2 315.1 295.5
242.7 224.5 213.6 197.4 178.5 144 134.5 134.5 134.5 134.5
128.5 83.8 79.8 77 73.6 69.6 56.8 47.3 43.3 39.9
35.8 35.1 28.4 25.6 18.2 11.5 10.2 8.8 8.8 6.7
3.4
14083.9 14083.9 14069.5 14080.3 14068.1 14068.1 14064.9 14064.9 14049.2 14028.2
14028.2 13999.9 13999.9 13999.9 13999.9 13973.5 13973.5 13935.7 13935.7 13907.3
13874.1 13869.5 13828.2 13792.3 13784.2 13761.8 13761.8 13704.4 13679.4 13641.6
13641.6 13590.9 13590.9 13519.1 13492.1 13465.1 13421.1 13386 13360.4 13309.7
13236.6 13236.6 13159.5 13159.5 13079.7 13041.2 12991.8 12954.7 12910.8 12855.3
12815.4 12723.5 12723.5 12643.7 12594.4 12538.3 12496.3 12449 12383.4 12346.9
12315.8 12272.6 12194.8 12194.8 12117.8 12081.2 12078.6 12040 12023 11997.4
11975.7 11940.6 11940.6 11872.3 11872.3 11739.1 11739.1 11740.5 11740.5 11383.6
11383.6 11383.6 11383.6 11383.6 11158.4 10944.8 10785.2 10696.6 10495.9 10347.8
10167.3 9898.3 9898.3 9591.3 9591.3 9280.3 9135.7 8990.9 8849.7 8673.9
8546.1 8339.2 7974.8 7974.8 7634.7 7634.7 7315.7 7143.9 7026.9 6877.6
6845.1 6607.1 6607.1 6396.9 6396.9 6108.2 5955.5 5750.6 5654 5416.6
5248.9 5059.7 4646.6 4646.6 4251 4251 3881.3 3710.3 3541.9 3344.5
3196.4 3007.7 2680.6 2542.7 2542.7 2198.5 2198.5 1908.5 1765.1 1622.6
1473.8 1360.9 948.5 948.5 793 793 655.1 588.9 527.3 496.9
454.9 391.5 363.7 293.4 293.4 234.6 234.6 183.9 146.7 137.9
108.8 104.8 93.9 86.5 75.7 75.7 62.9 62.9 50.7 46.6
39.2 32.5 28.4 20.3 20.3 12.2 12.2 8.8 6 6
2
14083.9 14083.9 14076.2 14071.6 14071.6 14068.8 14068.8 14053.3 14053.3 14055.3
14047.9 14025 14014.1 14014.1 13970.1 13970.1 13937.8 13937.8 13917.5 13917.5
13874.8 13861.9 13838.4 13788.3 13788.3 13713.3 13713.3 13697 13697 13648.3
13648.3 13625.3 13625.3 13590.2 13544.9 13429.3 13403.6 13375.9 13319.1 13295.4
13264.3 13215.6 13128.4 13087.8 13046 12940.4 12904 12904 12863.4 12863.4
12743.1 12680.2 12680.2 12637 12570.7 12570.7 12507.9 12507.9 12460.5 12460.5
12382.1 12382.1 12331.4 11922.4 11922.4 11809.4 11809.4 11680.3 11680.3 11560
11560 11429.5 11366.6 11233.4 11172.5 11172.5 11036 11036 10898.7 10898.7
10761.5 10761.5 10606.7 10544.6 10454 10282.9 10282.9 10111.2 10111.2 9903.6
9836.7 9704.3 9612.3 9489.8 9258 9258 9030.1 9030.1 8785.4 8785.4
8527.9 8527.9 8268.9 8138.5 8011.4 7768.6 7768.6 7520.5 7520.5 7277.8
7277.8 6925.6 6925.6 6829.7 6750.5 6574.8 6444.2 6352.9 6226.5 6144.8
6033.9 5955.5 5835.8 5743.2 5460.6 5337.5 5217.1 5115.8 5068.5 4891.4
4819 4690.5 4510.7 4397.1 4286.3 3927.2 3752.1 3598.7 3414.8 3253.8
3072.7 2926 2542 2542 2215.4 1977.5 1799.7 1799.7 1633.4 1633.4
1365.6 1278.4 1115.5 1031.1 883.6 689.5 655.8 542.3 523.9 333.3
322.5 322.5 310.3 310.3 167 123 117 85.8 85.8 63.6
63.6 48 48 34.4 34.4 25 19.6 19.6 14.2 14.2
14.2
14083.9 14083.9 14082.4 14087.1 14087.1 14091.2 14091.2 14056.6 14062.1 14055.3
14041.8 14022.2 14019.5 14019.5 13978.9 13978.9 13951.2 13951.2 13933 13907.3
13881.6 13872.8 13859.9 13836.3 13797.1 13316.4 13316.4 13316.4 13316.4 13316.4
13249.5 13249.5 13219 13219 13192.7 13192.7 13156.8 13156.8 13119 13093.3
13093.3 13047.4 13047.4 13012.2 13012.2 12971.6 12971.6 12922.9 12922.9 12840.5
12721.5 12721.5 12639.6 12639.6 12578.2 12340.2 12340.2 12340.2 12340.2 12148.8
12095.4 12095.4 12039.4 11900.1 11831.1 11831.1 11778.3 11715.5 11561.4 11561.4
11435 11362.6 10836.7 10762.2 10762.2 10694.6 10694.6 10614.1 10614.1 10543.9
10467.4 10467.4 10387.1 10387.1 10305.9 10228.1 9968.5 9891.4 9891.4 9790.8
9790.8 9705.5 9705.5 9341.9 9341.9 9143.1 9048.5 8963.9 8854.3 8750.9
8750.9 8561.6 8345.9 8345.9 8128.3 8128.3 7924.2 7448.8 7335.3 7335.3
7229.9 7110.9 7110.9 6997.9 6997.9 6760.7 6626.7 6502.4 6377.3 6263.7
6127.8 5998.6 5747.2 5747.2 5484.9 5484.9 5216.4 4874.4 4744.6 4609.5
4609.5 4609.5 4481 4213.9 3746.1 3610.2 3610.2 3476.3 3476.3 3337.1
3337.1 3209.3 2419 2419 2284.4 2284.4 2144.5 2144.5 2017.4 2017.4
1773.4 1653 1523.8 1306.8 1306.8 1090.4 1090.4 892.4 820.7 720.6
655.1 655.1 467.1 388.7 351.5 284.7 255.6 201.4 181.8 126.4
126.4 84.4 84.4 53.5 37.2 33.2 21.7 19.6 10.2 10.2
1.4
